Upgrade to piEVO and get 30% Off List Price
Modernize your existing piFLOW®p or piFLOW®fc installation with the new piEVO pump and save 30% on list price when you upgrade now.
The piEVO pump simplifies installation and service with its twist‑and‑lock bayonet interface between pump and conveyor, so one operator can replace the pump quickly and safely, reducing downtime and making maintenance more predictable.


Upgrade an existing, non‑ATEX piFLOW®p or piFLOW®fc conveyor (pump size 100–400) to a new piEVO pump and get 30% off the list price of the pump and the matching top cover with bayonet interface. This offer is valid for orders placed until 15 December 2026.
piEVO is our new pump platform prepared for the upcoming Condition Monitoring Unit (CMU), which will enable filter monitoring, particle detection and direct PLC connectivity so you can use existing control systems. The new high‑efficiency ejector is planned for February 2026, making piEVO a future‑ready choice when you upgrade now.


Get the new future‑ready cover together with your piEVO pump to deploy all new features of your piFLOW®p/fc conveyor. The updated cover lets you run your current setup as usual today while keeping installation simple and opening a clear path to upcoming performance and service upgrades.
The offer applies when a piEVO pump replaces an existing pump on a piFLOW®p or piFLOW®fc conveyor (pump size 100–400) outside ATEX areas. To claim your 30% discount, complete the form with your contact and conveyor details (including serial number, product code or configuration code). We will verify your installation and send a personalized offer showing 30% off list price for eligible pump and cover products. For distributors: the promotion is 30% off list price in total; any distributor discount is included within this 30% and not added on top.

When purchasing a new pump under this campaign, you can keep your existing pump as a backup, reuse it in another internal application, or recycle it locally through an approved partner when it has reached end of life.